IESNA:LM-63-2002
[TEST]P940780
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18185
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1658.8 1648.4 1626.7 1607.8 1603.1 1605 1610.6 1621 1630.5 1633.3
1634.3 1648.4 1677.7 1725.9 1806.3 1919.7 2057.7 2224.1 2436.7 2690.1
2977.4 3329 3755.3 4240.2 4762 5322.5 5860.3 6110.8 5744 4438.7
2415 681.5 208.9 123.8 70.9 29.3 0
1658.8 1653.2 1630.5 1611.6 1606.9 1607.8 1613.5 1623.9 1632.4 1635.2
1637.1 1652.2 1680.6 1731.6 1810.1 1924.4 2064.3 2231.6 2450 2703.3
3000.1 3362.1 3805.4 4279.9 4811.1 5385.8 5912.3 6139.1 5686.4 4339.4
2302.5 639 202.3 113.4 66.2 26.5 0
1658.8 1651.3 1629.5 1609.7 1601.2 1602.1 1605 1610.6 1614.4 1618.2
1623.9 1639.9 1670.2 1718.4 1797.8 1902.7 2036.9 2195.7 2400.8 2651.3
2964.2 3355.5 3814.9 4325.3 4854.6 5416 5946.3 6222.3 5886.7 4687.3
2782.7 1026.5 274.1 136.1 80.3 31.2 0
1658.8 1647.5 1626.7 1605 1593.6 1590.8 1592.7 1593.6 1593.6 1600.2
1609.7 1627.6 1657.9 1705.2 1773.2 1873.4 2006.7 2169.2 2374.4 2623.9
2962.3 3366.8 3882.9 4464.2 5059.7 5643.8 6189.2 6497.4 6327.2 5440.6
3735.5 1807.2 544.4 198.5 96.4 30.2 0
1658.8 1647.5 1627.6 1605 1590.8 1587.9 1589.8 1589.8 1589.8 1597.4
1614.4 1630.5 1656 1696.6 1758.1 1850.7 1984.9 2152.2 2358.3 2621.1
2967.9 3430.2 4026.6 4732.7 5458.6 6108.9 6633.5 6966.2 7005.9 6552.2
5225.1 3142.8 1334.6 340.3 114.4 26.5 0
1658.8 1644.7 1624.8 1602.1 1587 1584.2 1587 1590.8 1590.8 1598.3
1616.3 1629.5 1649.4 1692.9 1758.1 1850.7 1981.2 2152.2 2362.1 2639
3001 3498.2 4165.5 4979.4 5805.5 6522.9 7048.4 7439.7 7679.8 7526.7
6523.8 4580.5 2193.8 689.1 146.5 34 0
1658.8 1647.5 1626.7 1603.1 1587.9 1584.2 1586.1 1589.8 1589.8 1597.4
1614.4 1632.4 1657.9 1699.5 1763.8 1858.3 1990.6 2157 2364.9 2627.7
2974.6 3437.7 4037 4732.7 5451 6115.5 6663.7 7045.6 7096.6 6597.5
5345.1 3263.8 1282.6 330.8 95.5 25.5 0
1658.8 1649.4 1629.5 1605.9 1590.8 1587 1589.8 1592.7 1595.5 1603.1
1615.4 1635.2 1667.3 1715.6 1784.6 1880 2015.2 2179.6 2384.8 2641.9
2982.1 3411.3 3930.2 4496.3 5075.8 5660.8 6215.7 6526.7 6314 5483.1
3842.3 1846.9 551.1 207 98.3 30.2 0
1658.8 1652.2 1631.4 1608.7 1596.5 1594.6 1598.3 1605.9 1612.5 1619.1
1627.6 1644.7 1677.7 1729.7 1807.2 1914 2047.3 2208.9 2411.2 2656
2966.1 3350.8 3801.6 4294.1 4808.3 5364 5910.4 6185.4 5896.2 4903.7
3098.4 1217.4 348.8 166.4 88.8 35.9 0
1658.8 1654.1 1632.4 1609.7 1599.3 1598.3 1605 1618.2 1629.5 1636.2
1642.8 1659.8 1691 1743.9 1825.2 1939.6 2079.5 2248.6 2456.6 2708
2999.1 3361.2 3778 4245.9 4743 5294.1 5818.7 6024.7 5635.3 4374.4
2397 722.1 220.2 111.5 59.5 23.6 0
1658.8 1653.2 1632.4 1609.7 1599.3 1599.3 1605.9 1618.2 1630.5 1636.2
1641.8 1656 1688.1 1738.2 1818.6 1930.1 2069.1 2245.8 2454.7 2692.9
2979.3 3326.2 3741.1 4211.8 4686.3 5237.4 5773.3 6026.6 5697.7 4505.8
2553 802.5 232.5 121 62.4 21.7 0
